(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lock Handle FA-630

Lock Handle FA-630
  • Volume Discount

•Application: Container, Fire door, Large cubicle
•Accessory: Two keys
•Full Length (mm): 240
•Overall width (mm): 85
•Full Height (mm): 42

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FA-630-L
FA-630-R
Part NumberMinimum order quantityVolume DiscountDays to Ship Selfishly Product Code
1 Piece(s)Available

8 Days or more

For left rotation60222
1 Piece(s)Available

8 Days or more

For clockwise rotation60223

Loading...

  1. 1

Basic Information

Application Container, Fire door, Large cubicle Types Handle body Material Aluminum Alloy
Finish Acrylic Resin Baked Finish Number of Keys 0220 Accessory Two keys
Full Length(mm) 240 Overall width(mm) 85 Full height(mm) 42
Note The rod bar is sold separately.

Additional Products in this Category

Tech Support