(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rotary Lock Handle A-314

Rotary Lock Handle A-314
  • Volume Discount

•Accessory: Large Nut, Screw Set
•Material: Zinc Alloy (ZDC)
•Finish: Chrome Plating (MZCr)
•Selfishly: Left/Right Combination Type
•Note: The clasp is sold separately

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-314-1
A-314-1-H
A-314-2
A-314-2-H
A-314-3
Part NumberMinimum order quantityVolume DiscountDays to Ship Application Types Selfishly Full Length
(mm)
Overall width
(mm)
Plate Thickness
(mm)
O.D.
(mm)
Accessory Applicable Knobs Product Code Note
1 Piece(s)Available

12 Days or more

Large outdoor cubicle, Control panelMain BodyLeft/Right Combination Type--Up to 857Large Nut, Screw SetA-314-1-H00606The clasp is sold separately
1 Piece(s)Available

16 Days or more

A-314-1, A-1314-1Handle key-10526----00607-
1 Piece(s)Available

8 Days or more

Large outdoor cubicle, Control panelMain BodyLeft/Right Combination Type--Up to 846Large Nut, Screw SetA-314-2-H00608The clasp is sold separately
1 Piece(s)Available

12 Days or more

A-314-2, A-1314-2Handle key-9521----00609-
1 Piece(s)Available

8 Days or more

Large outdoor cubicle, Control panelMain BodyLeft/Right Combination Type--Up to 735Large Nut, Screw SetA-314-3-H00890The clasp is sold separately

Loading...

  1. 1

Basic Information

Material Zinc Alloy (ZDC) Finish Chrome Plating (MZCr)

Additional Products in this Category

Tech Support