(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ring-Shaped Handle A-17 (Part Numbers)

Ring-Shaped Handle A-17
  • Volume Discount

•Application: Small door, Small door of measuring equipment
•Type: Handle body
•Material: Brass Press-Casting (YBsC)
•Finish: Chrome Plating (MBCr)
•Plate Thickness (mm): Up to 4.3

PDF

Part Number

Configured Part Number is shown.

A-17

 
Part Number
A-17
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Application Small door, Small door of measuring equipment Types Handle body Material Brass Press-Casting (YBsC)
Finish Chrome Plating (MBCr) Plate Thickness(mm) Up to 4.3 Product Code 00067

Please check the type/dimensions/specifications of the part A-17 in the Ring-Shaped Handle A-17 series.

Additional Products in this Category

Tech Support