(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Application: Information panel, Switchboard, Control panel, Small door
•Plate Thickness (mm): 1.5, 1.6, 2.0 (For 2.0, do not attach the packing)
•O.D. (mm): 28
•Compatible Knob: 0061-H, 0062-H (The handle dedicated to the former CP-316 is also usable)
•Type: Lock main body
Part Number
Configured Part Number is shown.
CP-316-A
Application | Information panel, Switchboard, Control panel, Small door | Types | Lock main body | Material | Polyamide (PA6/30G) |
---|---|---|---|---|---|
Color | Black | Selfishly | Left/Right Combination Type | Plate Thickness(mm) | 1.5, 1.6, 2.0 (For 2.0, do not attach the packing) |
O.D.(mm) | 28 | Applicable Knobs | 0061-H, 0062-H (The handle dedicated to the former CP-316 is also usable) | Product Code | 23636 |
Note | Mounting method: Push-in type |
Please check the type/dimensions/specifications of the part CP-316-A in the Plastic Bit Lock CP-316-A series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy