(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Swing Handle AP-483

Plastic Swing Handle AP-483
  • Volume Discount

•Accessory: Clasp
•Material: Polyamide
•Color: Black
•Number Of Keys: TAK60
•Plate Thickness (mm): 2.3

PDF

Part Number

Configured Part Number is shown.

 
Part Number
AP-483-1-1-TAK60
AP-483-2-1-TAK60
AP-483-3-1-TAK60
Part NumberMinimum order quantityVolume DiscountDays to Ship Full Length
(mm)
Overall width
(mm)
Full height
(mm)
Product Code
1 Piece(s)Available

12 Days or more

146374204082
1 Piece(s)Available

8 Days or more

124323704083
1 Piece(s)Available

8 Days or more

91314104084

Loading...

  1. 1

Basic Information

Material Polyamide Color Black Number of Keys TAK60
Plate Thickness(mm) 2.3 Accessory Clasp

Additional Products in this Category

Tech Support