(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Small-Sized Handle for Airtightness FA-1727

Stainless Steel Small-Sized Handle for Airtightness FA-1727
  • Volume Discount

•Application: For small door of a small refrigerator freezer, kitchen equipment, and medical equipment
•Full Length (mm): 150
•Overall width (mm): 53
•Full Height (mm): 47.5
•Type: Handle body

PDF

Part Number

Configured Part Number is shown.

FA-1727

 
Part Number
FA-1727
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Application For small door of a small refrigerator freezer, kitchen equipment, and medical equipment Types Handle body Material Stainless Steel Casting
Finish Electrolytic Polishing Full Length(mm) 150 Overall width(mm) 53
Full height(mm) 47.5 Product Code 60304 Note The strike plate is sold separately.

Please check the type/dimensions/specifications of the part FA-1727 in the Stainless Steel Small-Sized Handle for Airtightness FA-1727 series.

Additional Products in this Category

Tech Support