(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Waterproof Flush Handle A-1485-F

Stainless Steel Waterproof Flush Handle A-1485-F
  • Volume Discount

•Accessory: Clasp
•Overall width (mm): 32
•Full Height (mm): 42.5
•Material: Stainless Steel Casting
•Finish: Hair line finish

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-1485-6-2
A-1485-F-3-1-TAK60
A-1485-F-4-1-TAK60
A-1485-F-5-1-TAK60
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of Keys Full Length
(mm)
Product Code
1 Piece(s)Available

12 Days or more

No Key7003031
1 Piece(s)Available

8 Days or more

TAK6014204165
1 Piece(s)Available

8 Days or more

TAK6011704166
1 Piece(s)Available

12 Days or more

TAK608404167

Loading...

  1. 1

Basic Information

Material Stainless Steel Casting Finish Hair line finish Plate Thickness(mm) 2
Accessory Clasp Overall width(mm) 32 Full height(mm) 42.5

Additional Products in this Category

Tech Support