(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Plane Handle A-1600-A

Stainless Steel Plane Handle A-1600-A
  • Volume Discount

•Accessory: Clasp
•Full Length (mm): 126
•Overall width (mm): 32
•Full Height (mm): 20.5
•Material: Cold rolled stainless steel plate

PDF

Part Number

Configured Part Number is shown.

A-1600-A-1-1

 
Part Number
A-1600-A-1-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Material Cold rolled stainless steel plate Finish Hair line finish Number of Keys 0200
Accessory Clasp Full Length(mm) 126 Overall width(mm) 32
Full height(mm) 20.5 Product Code 03578

Please check the type/dimensions/specifications of the part A-1600-A-1-1 in the Stainless Steel Plane Handle A-1600-A series.

Additional Products in this Category

Tech Support