(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Plane Handle A-1251

Stainless Steel Plane Handle A-1251
  • Volume Discount

•Accessory: Clasp
•Material: Stainless Steel Casting
•Finish: Hair line finish
•Plate Thickness (mm): 1.5

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-1251-1-1
A-1251-2-1
A-1251-3-1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFull Length
(mm)
Overall width
(mm)
Full height
(mm)
Product Code
1 Piece(s)Available

12 Days or more

101423230.201732
1 Piece(s)Available

12 Days or more

-117282201360
1 Piece(s)Available

12 Days or more

1084282201733

Loading...

  1. 1

Basic Information

Material Stainless Steel Casting Finish Hair line finish Number of Keys 0050
Plate Thickness(mm) 1.5 Accessory Clasp

Additional Products in this Category

Tech Support