(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Flush Swing Handle A-1475

Stainless Steel Flush Swing Handle A-1475
  • Volume Discount

•Accessory: Clasp
•Full Height (mm): 25.8
•Material: Stainless Steel Casting
•Finish: Hair line finish

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-1475-1
A-1475-2
A-1475-3
A-1475-A-1
A-1475-A-2
A-1475-A-3
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of Keys Plate Thickness
(mm)
Full Length
(mm)
Overall width
(mm)
Product Code
1 Piece(s)Available

12 Days or more

005031423201923
1 Piece(s)Available

12 Days or more

00502.51173001924
1 Piece(s)Available

12 Days or more

00502.5842801925
1 Piece(s)Available

8 Days or more

020031423203042
1 Piece(s)Available

12 Days or more

02002.51173003043
1 Piece(s)Available

12 Days or more

02002.5842803044

Loading...

  1. 1

Basic Information

Material Stainless Steel Casting Finish Hair line finish Accessory Clasp
Full height(mm) 25.8

Additional Products in this Category

Tech Support