(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Lock Handle A-1210

Stainless Steel Lock Handle A-1210
  • Volume Discount

•Application: Outdoor switchboard, Control panel
•O.D. (mm): 38
•Compatible Knob: A-121-H
•Type: Lock main body
•Material: Stainless Steel Casting (304 Stainless Steel)

PDF

Part Number

Configured Part Number is shown.

A-1210

 
Part Number
A-1210
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

13 Days or more

Loading...

  1. 1

Basic Information

Application Outdoor switchboard, Control panel Types Lock main body Material Stainless Steel Casting (304 Stainless Steel)
Finish Mirror Surface Buff Polishing Selfishly Left/Right Combination Type O.D.(mm) 38
Applicable Knobs A-121-H Product Code 00785 Note The clasp is sold separately

Please check the type/dimensions/specifications of the part A-1210 in the Stainless Steel Lock Handle A-1210 series.

Additional Products in this Category

Tech Support