(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Application: Distribution board, Circuit breaker panel
•Full Length (mm): 43.5
•Overall width (mm): 31
•Full Height (mm): 32
•Accessory: Large Nut, Screw Set
Part Number
Configured Part Number is shown.
A-1093-2
Application | Distribution board, Circuit breaker panel | Types | Lock main body | Material | Cold Rolled Stainless Steel Plate (304 Stainless Steel) |
---|---|---|---|---|---|
Finish | Hair line finish | Selfishly | Left/Right Combination Type | Full Length(mm) | 43.5 |
Overall width(mm) | 31 | Full height(mm) | 32 | Accessory | Large Nut, Screw Set |
Applicable Knobs | 0061-H, 0062-H | Product Code | 00993 | Note | The clasp is sold separately |
Please check the type/dimensions/specifications of the part A-1093-2 in the Stainless Steel Lock Handle A-1093 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy