(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Waterproof Flush Handle A-1970-A

Stainless Steel Waterproof Flush Handle A-1970-A
  • Volume Discount

•Accessory: Clasp
•Material: Cold rolled stainless steel plate
•Finish: Barrel Grinding
•Number Of Keys: 0200
•Plate Thickness (mm): 3.2

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-1970-A-2
A-1970-A-2WP
Part NumberMinimum order quantityVolume DiscountDays to Ship Full Length
(mm)
Overall width
(mm)
Full height
(mm)
Product Code
1 Piece(s)Available

8 Days or more

1253839.503589
1 Piece(s)Available

8 Days or more

128353903590

Loading...

  1. 1

Basic Information

Material Cold rolled stainless steel plate Finish Barrel Grinding Number of Keys 0200
Plate Thickness(mm) 3.2 Accessory Clasp

Additional Products in this Category

Tech Support