(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel T-Shaped Handle A-1139

Stainless Steel T-Shaped Handle A-1139
  • Volume Discount

•Application: Switchboard, Control Panel
•Full Length (mm): 80
•Type: Handle body
•Material: Stainless Steel Casting (304 Stainless Steel)
•Finish: Mirror Surface Buff Polishing

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-1139-1-TAK60
A-1139-2
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of Keys Product Code
1 Piece(s)Available

12 Days or more

TAK6004144
1 Piece(s)Available

16 Days or more

No Key00927

Loading...

  1. 1

Basic Information

Application Switchboard, Control Panel Types Handle body Material Stainless Steel Casting (304 Stainless Steel)
Finish Mirror Surface Buff Polishing Selfishly Left/Right Combination Type Plate Thickness(mm) Up to 4
Full Length(mm) 80

Additional Products in this Category

Tech Support