(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Side Handle A-458

Side Handle A-458
  • Volume Discount

•Application: Switchboard, Control Panel
•Accessory: Two keys, Receiving Seat
•Type: Handle body
•Material: Zinc Alloy (ZDC)
•Finish: Coating of silver metallic

PDF

Part Number

Configured Part Number is shown.

A-458-R

 
Part Number
A-458-R
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSelfishly Product Code
1 Piece(s)Available

8 Days or more

10Right Opening Used04264

Loading...

  1. 1

Basic Information

Application Switchboard, Control Panel Types Handle body Material Zinc Alloy (ZDC)
Finish Coating of silver metallic Number of Keys TAK60 Accessory Two keys, Receiving Seat

Please check the type/dimensions/specifications of the part A-458-R in the Side Handle A-458 series.

Products like this...

Part Number
A-458-L
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSelfishly Product Code
1 Piece(s)Available

12 Days or more

10For Left Opening04289

Additional Products in this Category

Tech Support