(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Oval Handle AP-867

Oval Handle AP-867
  • Volume Discount

•Application: Special purpose truck/One-touch door of a construction machine
•Main Body Length (mm): 91
•Main Body Width (mm): 201
•Material: Polycarbonate (PC)
•Collar: Black

PDF

Part Number

Configured Part Number is shown.

AP-867

 
Part Number
AP-867
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Application Special purpose truck/One-touch door of a construction machine Right and Left Left/Right Combination Type Key T0230
Main body length(mm) 91 Main Body Width(mm) 201 Material Polycarbonate (PC)
Collar Black Types Handle body Accessory Two keys
Product Code 01897

Please check the type/dimensions/specifications of the part AP-867 in the Oval Handle AP-867 series.

Additional Products in this Category

Tech Support