(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wind Latch C-838

Wind Latch C-838
  • Volume Discount

•Application: Sash of a bus, special purpose truck, Construction machine, etc.
•Type: Main Body
•Material: Main body: Zinc alloy (ZDC)/Lever: Cold rolled steel plate (SPCC)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
C-838-L-CHROME
C-838-R-CHROME
Part NumberMinimum order quantityVolume DiscountDays to Ship Finish Specifications Product Code
1 Piece(s)Available

8 Days or more

Chrome Plating (MZCr)For Left Side22262
1 Piece(s)Available

8 Days or more

Chrome Plating (MZCr)For Right Side22263

Loading...

  1. 1

Basic Information

Application Sash of a bus, special purpose truck, Construction machine, etc. Types Main Body Material Main body: Zinc alloy (ZDC)/Lever: Cold rolled steel plate (SPCC)

Additional Products in this Category

Tech Support