(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wing Knob Lock C-319-A

Wing Knob Lock C-319-A
  • Volume Discount

•Application: Inspection door, Small door
•Plate Thickness (mm): Up to 5
•Type: Handle body
•Material: Zinc Alloy (ZDC)
•Finish: Acrylic Resin Baked Finish

PDF

Part Number

Configured Part Number is shown.

 
Part Number
C-319-A-1-TAK60
C-319-A-2
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of Keys Accessory Product Code
1 Piece(s)Available

8 Days or more

TAK60Two keys, Clasp23680
1 Piece(s)Available

8 Days or more

No KeyClasp23635

Loading...

  1. 1

Basic Information

Application Inspection door, Small door Types Handle body Material Zinc Alloy (ZDC)
Finish Acrylic Resin Baked Finish Color Black Selfishly Right and left exchangeable
Plate Thickness(mm) Up to 5 Note Recommended M19 tightening torque: 5N/m

Additional Products in this Category

Tech Support