(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Anchor Type Handle A-18

Anchor Type Handle A-18
  • Volume Discount

•Application: Switchboard, Control Panel
•Accessory: Large Nut, Screw Set, 2 Keys
•Full Length (mm): 48
•Type: Handle body
•Material: Zinc Alloy (ZDC)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-18-1
A-18-1-TAK60
A-18-2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of Keys Product Code
1 Piece(s)Available

8 Days or more

10020000068
1 Piece(s)Available

12 Days or more

10TAK6004012
1 Piece(s)Available

12 Days or more

10No Key00069

Loading...

  1. 1

Basic Information

Application Switchboard, Control Panel Types Handle body Material Zinc Alloy (ZDC)
Finish Chrome Plating (MZCr) Selfishly Left/Right Combination Type Plate Thickness(mm) Up to 3.5
Accessory Large Nut, Screw Set, 2 Keys Full Length(mm) 48

Additional Products in this Category

Tech Support