(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Outside Gasket Handle A-463

Outside Gasket Handle A-463
  • Volume Discount

•Accessory: Clasp
•Full Length (mm): 155
•Overall width (mm): 29
•Full Height (mm): 24.7
•Material: Zinc Alloy

PDF

Part Number

Configured Part Number is shown.

A-463

 
Part Number
A-463
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

16 Days or more

Loading...

  1. 1

Basic Information

Material Zinc Alloy Finish Satin Nickel Chrome Plating Plate Thickness(mm) 2.3
Accessory Clasp Full Length(mm) 155 Overall width(mm) 29
Full height(mm) 24.7 Product Code 03303

Please check the type/dimensions/specifications of the part A-463 in the Outside Gasket Handle A-463 series.

Additional Products in this Category

Tech Support