(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

T Type Handle A-229

T Type Handle A-229
  • Volume Discount

•Application: Switchboard, Control Panel
•Full Length (mm): 77
•Type: Handle body
•Material: Zinc Alloy (ZDC)
•Finish: Chrome Plating (MZCr)

PDF

Part Number

Configured Part Number is shown.

A-229

 
Part Number
A-229
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Application Switchboard, Control Panel Types Handle body Material Zinc Alloy (ZDC)
Finish Chrome Plating (MZCr) Selfishly Left/Right Combination Type Full Length(mm) 77
Product Code 00563

Please check the type/dimensions/specifications of the part A-229 in the T Type Handle A-229 series.

Additional Products in this Category

Tech Support