(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

T Type Handle A-139

T Type Handle A-139
  • Volume Discount

•Application: Switchboard, Control Panel
•Accessory: Two keys, Large Nut, Screw Set, Dedicated Clasp
•Full Length (mm): 80
•Type: Handle body
•Material: Zinc Alloy (ZDC)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-139-1
A-139-1-TAK60
A-139-2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of Keys Product Code
1 Piece(s)Available

8 Days or more

10020000284
1 Piece(s)Available

8 Days or more

10TAK6004066
1 Piece(s)Available

12 Days or more

10No Key00285

Loading...

  1. 1

Basic Information

Application Switchboard, Control Panel Types Handle body Material Zinc Alloy (ZDC)
Finish Chrome Plating (MZCr) Selfishly Left/Right Combination Type Plate Thickness(mm) Up to 4
Accessory Two keys, Large Nut, Screw Set, Dedicated Clasp Full Length(mm) 80

Additional Products in this Category

Tech Support