(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Grounding Plate for A-140 A-140-EP

Grounding Plate for A-140 A-140-EP
  • Volume Discount

•Application: Distribution board, Switchboard, Control Panel
•Full Length (mm): 90
•Overall width (mm): 40
•Full Height (mm): 0.8
•Type: Ground plate for A-140

PDF

Part Number

Configured Part Number is shown.

A-140-EP

 
Part Number
A-140-EP
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Application Distribution board, Switchboard, Control Panel Types Ground plate for A-140 Material Copper bus bar (C1100)
Finish Nickel Plating (MBNi) Full Length(mm) 90 Overall width(mm) 40
Full height(mm) 0.8 Product Code 04333 Note Mounting method: Fasten together

Please check the type/dimensions/specifications of the part A-140-EP in the Grounding Plate for A-140 A-140-EP series.

Additional Products in this Category

Tech Support