(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Wrench Tightening Fastener C-174-SH

Hex Wrench Tightening Fastener C-174-SH
  • Volume Discount

•Main Body Overall Length (mm): 45
•Material: Zinc Alloy
•Surface Finish: Satin Nickel Chrome Plating

PDF

Part Number

Configured Part Number is shown.

 
Part Number
C-174-SH-4
C-174-SH-6
Part NumberMinimum order quantityVolume DiscountDays to Ship Hex Wrench Product Code
1 Piece(s)Available

8 Days or more

For 4 mm23774
1 Piece(s)Available

8 Days or more

For 6 mm23917

Loading...

  1. 1

Basic Information

Main Body Overall Length(mm) 45 Material Zinc Alloy Surface Finish Satin Nickel Chrome Plating

Additional Products in this Category

Tech Support