(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Wrench Tightening Fastener C-174-A

Hex Wrench Tightening Fastener C-174-A
  • Volume Discount

•Main Body Overall Length (mm): 62
•Material: Zinc Alloy
•Surface Finish: Black chrome plating
•Product Code: 21818

PDF

Part Number

Configured Part Number is shown.

C-174-A

 
Part Number
C-174-A
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Main Body Overall Length(mm) 62 Material Zinc Alloy Surface Finish Black chrome plating
Product Code 21818

Please check the type/dimensions/specifications of the part C-174-A in the Hex Wrench Tightening Fastener C-174-A series.

Additional Products in this Category

Tech Support