(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tightening Fastener C-174-S

Tightening Fastener C-174-S
  • Volume Discount

•Main Body Overall Length (mm): 53
•Material: Zinc Alloy
•Surface Finish: Satin Nickel Chrome Plating
•Product Code: 22309

PDF

Part Number

Configured Part Number is shown.

C-174-S

 
Part Number
C-174-S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Main Body Overall Length(mm) 53 Material Zinc Alloy Surface Finish Satin Nickel Chrome Plating
Product Code 22309

Please check the type/dimensions/specifications of the part C-174-S in the Tightening Fastener C-174-S series.

Additional Products in this Category

Tech Support