(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Super Large Fastener C-234

Super Large Fastener C-234
  • Volume Discount

•Overall width (mm): 66
•Material: Cold Rolled Steel Plate
•Surface Finish: Zinc Plating Chromate Treatment
•Tension Load (n): 1370
•Full Length (mm): 245

PDF

Part Number

Configured Part Number is shown.

C-234

 
Part Number
C-234
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Tension Load(N) 1370 Full Length(mm) 245 Overall width(mm) 66
Material Cold Rolled Steel Plate Surface Finish Zinc Plating Chromate Treatment Product Code 21414

Please check the type/dimensions/specifications of the part C-234 in the Super Large Fastener C-234 series.

Additional Products in this Category

Tech Support