(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Square Snap-fit Lock with Key, C-85

Square Snap-fit Lock with Key, C-85
  • Volume Discount

•Overall width (mm): 41
•Locking Mechanism: Presence
•Key: Presence
•Material: Brass Plate
•Surface Finish: Chrome Plating

PDF

Part Number

Configured Part Number is shown.

C-85

 
Part Number
C-85
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tension Load(N) 29 Full Length(mm) 40 Overall width(mm) 41
Locking Mechanism Presence Key Presence Material Brass Plate
Surface Finish Chrome Plating Product Code 20327

Please check the type/dimensions/specifications of the part C-85 in the Square Snap-fit Lock with Key, C-85 series.

Additional Products in this Category

Tech Support