(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Catch Clip with Key C-1007-21 (Part Numbers)

Stainless Steel Catch Clip with Key C-1007-21
  • Volume Discount

•Overall width (mm): 48.5
•Main Body Overall Length (mm): 56
•Main Body Width (mm): 23
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding

PDF

Part Number

Configured Part Number is shown.

C-1007-21

 
Part Number
C-1007-21
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Overall width(mm) 48.5 Main Body Overall Length(mm) 56 Main Body Width(mm) 23
Material Cold rolled stainless steel plate Surface Finish Barrel Grinding Product Code 23781

Please check the type/dimensions/specifications of the part C-1007-21 in the Stainless Steel Catch Clip with Key C-1007-21 series.

Additional Products in this Category

Tech Support