(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Catch Clip with Lock Hole C-1152

Stainless Steel Catch Clip with Lock Hole C-1152
  • Volume Discount

•Main Body Overall Length (mm): 66.5
•Main Body Width (mm): 21
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
•Tension Load (n): 196

PDF

Part Number

Configured Part Number is shown.

C-1152

 
Part Number
C-1152
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tension Load(N) 196 Main Body Overall Length(mm) 66.5 Main Body Width(mm) 21
Material Cold rolled stainless steel plate Surface Finish Barrel Grinding Product Code 21290

Please check the type/dimensions/specifications of the part C-1152 in the Stainless Steel Catch Clip with Lock Hole C-1152 series.

Additional Products in this Category

Tech Support