(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Cylindrical Catch Clip C-1227

Stainless Steel Cylindrical Catch Clip C-1227
  • Volume Discount

•Overall width (mm): 32
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
•Tension Load (n): 29
•Full Length (mm): 141

PDF

Part Number

Configured Part Number is shown.

C-1227

 
Part Number
C-1227
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tension Load(N) 29 Full Length(mm) 141 Overall width(mm) 32
Material Cold rolled stainless steel plate Surface Finish Barrel Grinding Product Code 20923

Please check the type/dimensions/specifications of the part C-1227 in the Stainless Steel Cylindrical Catch Clip C-1227 series.

Additional Products in this Category

Tech Support