(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Stainless Steel Catch Clip with Lock C-1546

Stainless Steel Catch Clip with Lock C-1546
  • Volume Discount

•Overall width (mm): 45
•Main Body Overall Length (mm): 56
•Main Body Width (mm): 22
•Locking Mechanism: Presence
•Material: Cold rolled stainless steel plate

PDF

Part Number

Configured Part Number is shown.

C-1546-3

 
Part Number
C-1546-3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Tension Load(N) 100 Overall width(mm) 45 Main Body Overall Length(mm) 56
Main Body Width(mm) 22 Locking Mechanism Presence Material Cold rolled stainless steel plate
Surface Finish Barrel Grinding Product Code 23007

Please check the type/dimensions/specifications of the part C-1546-3 in the Stainless Steel Catch Clip with Lock C-1546 series.

Additional Products in this Category

Tech Support