(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Hook Type Adjustable Fastener C-230

Hook Type Adjustable Fastener C-230
  • Volume Discount

•Overall width (mm): 18
•Material: Cold Rolled Steel Plate
•Surface Finish: Zinc Plating Chromate Treatment
•Tension Load (n): 392

PDF

Part Number

Configured Part Number is shown.

 
Part Number
C-230-1
C-230-2
Part NumberMinimum order quantityVolume DiscountDays to Ship Fastener Type Full Length
(mm)
Product Code
1 Piece(s)Available

8 Days or more

Arm Length Adjustable Type9720554
1 Piece(s)Available

8 Days or more

Spring Built-in Type8720556

Loading...

  1. 1

Basic Information

Tension Load(N) 392 Overall width(mm) 18 Material Cold Rolled Steel Plate
Surface Finish Zinc Plating Chromate Treatment

Additional Products in this Category

Tech Support