(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Catch, C-526

Spring Catch, C-526
  • Volume Discount

•Main Body Overall Length (mm): 27
•Main Body Width (mm): 21
•Material: Brass Plate
•Surface Finish: Nickel plating
•Tension Load (n): 49

PDF

Part Number

Configured Part Number is shown.

C-526

 
Part Number
C-526
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

Same day

Stock

10

Loading...

  1. 1

Basic Information

Tension Load(N) 49 Main Body Overall Length(mm) 27 Main Body Width(mm) 21
Material Brass Plate Surface Finish Nickel plating Product Code 20743

Please check the type/dimensions/specifications of the part C-526 in the Spring Catch, C-526 series.

Additional Products in this Category

Tech Support