(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Super Clamp Type 1 C-137

Super Clamp Type 1 C-137
  • Volume Discount

•Overall width (mm): 48
•Material: Cold Rolled Steel Plate
•Surface Finish: Zinc Plating Chromate Treatment
•Tension Load (n): 196
•Full Length (mm): 107

PDF

Part Number

Configured Part Number is shown.

C-137

 
Part Number
C-137
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tension Load(N) 196 Full Length(mm) 107 Overall width(mm) 48
Material Cold Rolled Steel Plate Surface Finish Zinc Plating Chromate Treatment Product Code 20424

Please check the type/dimensions/specifications of the part C-137 in the Super Clamp Type 1 C-137 series.

Additional Products in this Category

Tech Support