(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel. Corner. Snap Lock C-1160

Stainless Steel. Corner. Snap Lock C-1160
  • Volume Discount

•Main Body Overall Length (mm): 61
•Main Body Width (mm): 18
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
•Tension Load (n): 127

PDF

Part Number

Configured Part Number is shown.

C-1160

  • Order Qty.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

Tension Load(N)127Main Body Overall Length(mm)61
Main Body Width(mm)18MaterialCold rolled stainless steel plate
Surface FinishBarrel GrindingProduct Code20862
Part Number
C-1160
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship
  1. 1

Basic Information

Tension Load(N) 127 Main Body Overall Length(mm) 61 Main Body Width(mm) 18
Material Cold rolled stainless steel plate Surface Finish Barrel Grinding Product Code 20862

Please check the type/dimensions/specifications of the part C-1160 in the Stainless Steel. Corner. Snap Lock C-1160 series.

Additional Products in this Category

Tech Support