(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Wave Latch CP-326

Plastic Wave Latch CP-326
  • Volume Discount

•Overall width (mm): 65
•Material: Polyamide
•Collar: Ivory
•Full Length (mm): 70
•Product Code: 22177

PDF

Part Number

Configured Part Number is shown.

CP-326

 
Part Number
CP-326
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Full Length(mm) 70 Overall width(mm) 65 Material Polyamide
Surface Finish No Collar Ivory Product Code 22177

Please check the type/dimensions/specifications of the part CP-326 in the Plastic Wave Latch CP-326 series.

Additional Products in this Category

Tech Support