(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Adjustable Fastener C-1229

Stainless Steel Adjustable Fastener C-1229
  • Volume Discount

•Overall width (mm): 16
•Spring: Built-in
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
•Tension Load (n): 392

PDF

Part Number

Configured Part Number is shown.

 
Part Number
C-1229-1
C-1229-2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFull Length
(mm)
Spring Product Code
1 Piece(s)Available

8 Days or more

10117-20927
1 Piece(s)Available

8 Days or more

10107Built-in20929

Loading...

  1. 1

Basic Information

Tension Load(N) 392 Overall width(mm) 16 Material Cold rolled stainless steel plate
Surface Finish Barrel Grinding

Additional Products in this Category

Tech Support