(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

One-Touch Stay for Canopies B-580-3

One-Touch Stay for Canopies B-580-3
  • Volume Discount

•Door Opening Manner: Upper Lid
•Length L at Extention (mm): 206
•Stroke Dimension S (mm): 47
•Stay Type: Expansion and Contraction, Slide
•Flexible Slide Type: SlideFlat Bars

PDF

Part Number

Configured Part Number is shown.

 
Part Number
B-580-3-L
B-580-3-R
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFor Right Side•For Left Side Product Code
1 Piece(s)Available

8 Days or more

10For Left Side11262
1 Piece(s)Available

8 Days or more

10For Right Side11263

Loading...

  1. 1

Basic Information

Door Opening Manner Canopy Stay Type Expansion and Contraction・Slide Flexible, Slide Type Slide Flat Square Bar
Stopper Stop in full open state Body Material Cold Rolled Steel Plate Main Body Surface Treatment Zinc Plating Chromate Treatment
Allowable Load(N) 490 Length L at Extention(mm) 206 Stroke S(mm) 47

Additional Products in this Category

Tech Support