(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Stainless Steel One-Touch Stay for Canopies B-1460

Stainless Steel One-Touch Stay for Canopies B-1460
  • Volume Discount

•Door Opening Manner: Upper Lid
•Stay Type: Expansion and Contraction, Slide
•Flexible Slide Type: SlideFlat Bars
•Stopper: Stopped at full open
•Stopper Release: Release Stroke

PDF

Part Number

Configured Part Number is shown.

 
Part Number
B-1460-1-L
B-1460-1-R
B-1460-2
B-1460-3
B-1460-4
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLength L at Extention
(mm)
Stroke S
(mm)
For Right Side•For Left Side Product Code
1 Piece(s)Available

8 Days or more

10400135For Left Side11285
1 Piece(s)Available

8 Days or more

10400135For Right Side11286
1 Piece(s)Available

8 Days or more

1035085Left and Right Combination10826
1 Piece(s)Available

8 Days or more

1030085Left and Right Combination10827
1 Piece(s)Available

8 Days or more

1020035Left and Right Combination10828

Loading...

  1. 1

Basic Information

Door Opening Manner Canopy Stay Type Expansion and Contraction・Slide Flexible, Slide Type Slide Flat Square Bar
Stopper Stop in full open state Stopper Release Cancellation Stroke Body Material Stainless Steel Plate (304 Stainless Steel)
Main Body Surface Treatment Barrel Grinding Allowable Load(N) 490

Additional Products in this Category

Tech Support