(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Door Opening Manner: Upper Lid
•Stay Type: Expansion and Contraction, Slide
•Flexible Slide Type: SlideSlotted Hole
•Stopper: Stopped at full open
•Body Material: Cold rolled stainless steel plate
Part Number
Configured Part Number is shown.
B-1453-1-R
Door Opening Manner | Canopy | Stay Type | Expansion and Contraction・Slide | Flexible, Slide Type | Slide Slot |
---|---|---|---|---|---|
Stopper | Stop in full open state | Body Material | Cold rolled stainless steel plate | Main Body Surface Treatment | Barrel Grinding |
Please check the type/dimensions/specifications of the part B-1453-1-R in the Rotary Stay for Stainless Steel Canopy B-1453 series.
Part Number |
---|
B-1453-1-L |
B-1453-2-L |
B-1453-2-R |
B-1453-3-L |
B-1453-3-R |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy