(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Slide Stay for Top Lid B-21

Slide Stay for Top Lid B-21
  • Volume Discount

•Door Opening Manner: Upper Lid
•Stay Type: Expansion and Contraction, Slide
•Flexible Slide Type: SlideSlotted Hole
•Stopper: Stopped at full open
•Body Material: Cold rolled steel plate (SPCC)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
B-21-L
B-21-R
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFor Right Side•For Left Side Product Code
1 Piece(s)Available

8 Days or more

10For Left Side10075
1 Piece(s)Available

8 Days or more

10For Right Side10076

Loading...

  1. 1

Basic Information

Door Opening Manner Canopy Stay Type Expansion and Contraction・Slide Flexible, Slide Type Slide Slot
Stopper Stop in full open state Stopper Release No Body Material Cold rolled steel plate (SPCC)
Main Body Surface Treatment Nickel plating Allowable Load(N) 196

Additional Products in this Category

Tech Support