(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stop Stay for Stainless Steel Lid B-1060-B

Stop Stay for Stainless Steel Lid B-1060-B
  • Volume Discount

•Door Opening Manner: Upper Lid
•Stay Type: Expansion and Contraction, Slide
•Flexible Slide Type: SlideSlotted Hole
•Stopper: Configurable Stop
•Stopper Release: Knob

PDF

Part Number

Configured Part Number is shown.

 
Part Number
B-1060-B-1
B-1060-B-2
B-1060-B-3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSProduct Code
1 Piece(s)Available

8 Days or more

1011477
1 Piece(s)Available

8 Days or more

1011478
1 Piece(s)Available

8 Days or more

1011479

Loading...

  1. 1

Basic Information

Door Opening Manner Canopy Stay Type Expansion and Contraction・Slide Flexible, Slide Type Slide Slot
Stopper Free Stop Stopper Release Knob Body Material Cold rolled stainless steel plate
Main Body Surface Treatment Barrel Grinding Allowable Load(N) 98

Additional Products in this Category

Tech Support