(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Stay for Lightweight Doors B-1454

Stainless Steel Stay for Lightweight Doors B-1454
  • Volume Discount

•Door Opening Manner: Horizontally Opening
•Stay Type: Rotation
•Rotation Type: Flap
•Stopper: Stopped at full open
•Body Material: Cold rolled stainless steel plate

PDF

Part Number

Configured Part Number is shown.

 
Part Number
B-1454-1
B-1454-2
B-1454-3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Load
(N)
Length L at Extention
(mm)
Product Code
1 Piece(s)Available

8 Days or more

1029426910810
1 Piece(s)Available

8 Days or more

1019618510811
1 Piece(s)Available

8 Days or more

1019613110812

Loading...

  1. 1

Basic Information

Door Opening Manner For Door (Laterally Opening) Stay Type Rotation Rotation Type Flap
Stopper Stop in full open state Stopper Release No Body Material Cold rolled stainless steel plate
Main Body Surface Treatment Bead Shot Treatment

Additional Products in this Category

Tech Support