(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Door Opening Manner: Upper Lid
•Length L at Extention (mm): 197
•Stay Type: Rotation
•Rotation Type: Flap
•Body Material: Zinc Alloy (ZDC)
Part Number
Configured Part Number is shown.
B-492
Door Opening Manner | Canopy | Stay Type | Rotation | Rotation Type | Flap |
---|---|---|---|---|---|
Stopper | No | Stopper Release | No | Body Material | Zinc Alloy (ZDC) |
Main Body Surface Treatment | Nickel plating | Length L at Extention(mm) | 197 | Product Code | 13156 |
Please check the type/dimensions/specifications of the part B-492 in the One-Way Torque Stay B-492 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy