(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Stainless Steel Lock Opener Stay B-1469

Stainless Steel Lock Opener Stay B-1469
  • Volume Discount

•Door Opening Manner: Downward Opening
•Stay Type: Expansion and Contraction, Slide
•Flexible Slide Type: SlideFlat Bars
•Stopper: Stopped at full open
•Stopper Release: Push Button

PDF

Part Number

Configured Part Number is shown.

 
Part Number
B-1469-1
B-1469-2
B-1469-3
Part NumberMinimum order quantityVolume DiscountDays to Ship Length L at Extention
(mm)
Stroke S
(mm)
Product Code
1 Piece(s)Available

8 Days or more

35013511418
1 Piece(s)Available

16 Days or more

30011011419
1 Piece(s)Available

17 Days or more

2508511420

Loading...

  1. 1

Basic Information

Door Opening Manner Front Opening Stay Type Expansion and Contraction・Slide Flexible, Slide Type Slide Flat Square Bar
Stopper Stop in full open state Stopper Release Push Button Body Material Cold rolled stainless steel plate
Main Body Surface Treatment Buffing Allowable Load(N) 392

Additional Products in this Category

Tech Support