(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Rail Stay B-476

Rail Stay B-476
  • Volume Discount

•Door Opening Manner: Downward Opening
•Stay Type: Expansion and Contraction, Slide
•Flexible Slide Type: SlideRail
•Stopper: Stopped at full open
•Stopper Release: Knob

PDF

Part Number

Configured Part Number is shown.

B-476-1

 
Part Number
B-476-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

16 Days or more

Loading...

  1. 1

Basic Information

Door Opening Manner Front Opening Stay Type Expansion and Contraction・Slide Flexible, Slide Type Slide Rail
Stopper Stop in full open state Stopper Release Knob Body Material Aluminum Alloy Extruded Material
Main Body Surface Treatment White Anodize Processing Mounting Direction Horizontal Type Product Code 11466

Please check the type/dimensions/specifications of the part B-476-1 in the Rail Stay B-476 series.

Additional Products in this Category

Tech Support