(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Free One-Touch Stay B-1479

Stainless Steel Free One-Touch Stay B-1479
  • Volume Discount

•Door Opening Manner: Upper Lid
•Length L at Extention (mm): 180
•Stroke Dimension S (mm): 52
•Stay Type: Expansion and Contraction, Slide
•Flexible Slide Type: SlideFlat Bars

PDF

Part Number

Configured Part Number is shown.

B-1479

 
Part Number
B-1479
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Door Opening Manner Canopy Stay Type Expansion and Contraction・Slide Flexible, Slide Type Slide Flat Square Bar
Stopper Free Stop Stopper Release Cancellation Stroke Body Material Cold rolled stainless steel plate
Main Body Surface Treatment Hair line finish Length L at Extention(mm) 180 Stroke S(mm) 52
Product Code 11636

Please check the type/dimensions/specifications of the part B-1479 in the Stainless Steel Free One-Touch Stay B-1479 series.

Additional Products in this Category

Tech Support