(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Foot Stop Stay B-1482

Stainless Steel Foot Stop Stay B-1482
  • Volume Discount

•Door Opening Manner: Horizontally Opening
•Stay Type: Expansion and Contraction, Slide
•Flexible Slide Type: Foot Stay
•Stopper: Stopped at full open
•Stopper Release: One-Touch

PDF

Part Number

Configured Part Number is shown.

B-1482

 
Part Number
B-1482
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Door Opening Manner For Door (Laterally Opening) Stay Type Expansion and Contraction・Slide Flexible, Slide Type Foot Stay
Stopper Stop in full open state Stopper Release One-Touch Body Material Cold rolled stainless steel plate
Main Body Surface Treatment Barrel Grinding Product Code 13162

Please check the type/dimensions/specifications of the part B-1482 in the Stainless Steel Foot Stop Stay B-1482 series.

Additional Products in this Category

Tech Support