(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Spring Wire Stay B-1221

Stainless Steel Spring Wire Stay B-1221
  • Volume Discount

•Door Opening Manner: Upper Lid
•Length L at Extention (mm): 228
•Stay Type: Spring Loaded Door Stays
•Body Material: Stainless Steel
•Main Body Surface Treatment: Tumble Polish

PDF

Part Number

Configured Part Number is shown.

B-1221-A-C

 
Part Number
B-1221-A-C
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Door Opening Manner Canopy Stay Type Spring Loaded Door Stays Stopper No
Stopper Release No Body Material Stainless Steel Main Body Surface Treatment Barrel Grinding
Length L at Extention(mm) 228 Product Code 11556

Please check the type/dimensions/specifications of the part B-1221-A-C in the Stainless Steel Spring Wire Stay B-1221 series.

Additional Products in this Category

Tech Support